Catalog navigation
Výběr CAD modelu
Available products: 32
HELP_VARIABLE
Company
Elesa
Description
LS.VA-STP - ELESA-Vibration-damping levelling feet
Bill of material
ELESA-Vibration-damping levelling feet LS.VA-40-14-STP-M12x99 (0)
CODE
Code
DESCRIPTION
Description
ROT
Rotation
°
DIM01
D
mm
DIM02
d
DIM03
d1
mm
DIM04
l
mm
DIM05
l1
mm
DIM06
l2
mm
DIM07
l3
mm
DIM08
h
mm
DIM09
s
16 mm
DIM10
s1
mm
DIM11
Articulation Ø
14 mm
DIM12
l2 0
N/mm^2
DIM13
l2 0.4
N/mm^2
DIM14
l2 0.6
N/mm^2
DIM15
Area damping insert
mm^2
DIM16
Max limit static load
N
WEIGHT
Weight
g
Additional Information
Doporučení
Similar parts
Související vybavení
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimenze
2D
Stáhnout CAD model