Catalog navigation
Селекция на CAD модел
Налични продукти: 10
HELP_VARIABLE
Company
Elesa
Description
LV.F-125-APS & LV.F-125-APS-AS - Levelling elements for ground mounting
Bill of material
Levelling elements for ground mounting LV.F-125-APS-M30x155 (0)
CODE
Code
DESCRIPTION
Description
ROT
Rotation
°
DIM01
D
125 mm
DIM02
L
mm
DIM03
L1
mm
DIM04
l1
55 mm
DIM05
d
DIM06
l
mm
DIM07
s
mm
DIM08
Max limit static load
40000 N
WEIGHT
Weight
g
Additional Information
Препоръки
Similar parts
Взаимно свързана екипировка
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Размер
2D
Сваляне на CAD модели