Catalog navigation
CAD model selection
Selectable products: 10
HELP_VARIABLE
Company
Elesa
Description
GN 939-EB - ELESA-Panel support clamps
Bill of material
ELESA-Panel support clamps GN 939-ZD-60-12-EB-SW
CODE
Code
DESCRIPTION
Description
DIM01
d1 Locking screw
M6
DIM02
d2
8.4 mm
DIM03
b1
8.5 mm
DIM04
b2
11.4 mm
DIM05
l1
60 mm
DIM06
l3
8.3 mm
DIM07
h1
15.5 mm
DIM08
m1
34 mm
DIM09
s
mm
DIM10
sw Torx
T30 mm
WEIGHT
Weight
g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models