Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Elesa
Description
CFAX-p-IP - ELESA-Hinges with packing ring
Bill of material
Hinges with packing ring CFAX.49-p-M5x14-IP (0)
CODE
Code
422458
DESCRIPTION
Description
CFAX.49-p-M5x14-IP
ROT
Rotation
°
DIM01
L
49.5 mm
DIM02
B
48 mm
DIM03
d2
M5
DIM04
l
14 mm
DIM05
f ±0.25
30 mm
DIM06
f1 ±0.25
31 mm
DIM07
H
19 mm
DIM08
h1
13 mm
DIM09
h2
11 mm
DIM10
b1
17 mm
DIM11
d
4 mm
DIM12
C
5 N
WEIGHT
Weight
45 g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models