目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
Hinges CFM.40 CH-5(0)
Elesa
GENERAL CATALOGUE
Hinges and connections
Plastic hinges
CFM.
Powered by
CAD模型選擇
{elesa/general_catalogue/11/1_plastic_hinges/cfm/cfm_ch_asmtab.prj},{NB=Hinges CFM.40 CH-5(0)},{CODE=425512},{DESCRIPTION=CFM.40 CH-5},{ROT=0},{DIM01=40},{DIM02=40},{DIM033=-},{DIM044=-},{DIM03=25},{DIM04=25},{DIM077=-},{DIM088=-},{DIM05=9.0},{DIM06=5.5},{DIM07=5.0},{DIM08=1.7},{DIM09=14.0},{DIM10=14.0},{DIM11=4.0},{DIM12=5.5},{DIM1717=-},{DIM13=10.5},{DIM1919=-},{DIM14=5},{WEIGHT=14},{VERS=3},{L=14.5},{K=1.4},{R=4.5},{L1=5.0},{K1=2.0},{A=8.5},{B=10.0},{NDM=0},{KDM=0.000},{C=2.5},{ROT1=90},{PPATH=cfm_sl_asmtpl.prj},{PRA=5}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 4
HELP_VARIABLE
Company
Elesa
Description
CFM-CH - ELESA-Hinges
Bill of material
Hinges CFM.40 CH-5(0)
CODE
Code
425512
425512
DESCRIPTION
Description
CFM.40 CH-5
CFM.40 CH-5
ROT
Rotation
°
DIM01
L
40
40
DIM02
B
40
40
DIM03
f ±0.25
25
25
DIM04
f1 ±0.25
25
25
DIM05
H
9.0
9.0
DIM06
h1
5.5
5.5
DIM07
h2
5.0
5.0
DIM08
h3
1.7
1.7
DIM09
b1
14.0
14.0
DIM10
b2
14.0
14.0
mm
DIM11
d
4.0
4.0
DIM12
d3
5.5
5.5
DIM13
d5
10.5
10.5
DIM14
C SH/CH
5
5
WEIGHT
Weight
14
14
g
PRA
5
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求