Catalog navigation
CAD model selection
Selectable products: 20
HELP_VARIABLE
Company
Elesa
Description
CFSQ. - ELESA-Hinges with built-in safety switch
Bill of material
Hinges with built-in safety switch CFSQ.60-SH-6-C-A-S-EA(0)
CODE
Code
DESCRIPTION
Description
ROT
Rotation
°
DIM01
L
53 mm
DIM02
B
70 mm
DIM03
L1
110 mm
DIM04
f
34 mm
DIM05
f1
45 mm
DIM06
f2
mm
DIM07
f3
mm
DIM08
H
16 mm
DIM09
C
5 Nm
WEIGHT
Weight
g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models