Catalog navigation
Výběr CAD modelu
Available products: 40
HELP_VARIABLE
Company
Elesa
Description
CFSW - Hinge with built-in safety multiple switch
Bill of material
Hinge with built-in safety multiple switch CFSW.110-6-1NO+3NC-FC-B(0)
CODE
Code
DESCRIPTION
Description
ROT
Rotation
°
DIM01
L
110 mm
DIM02
B
60 mm
DIM03
f
91 mm
DIM04
f1
42 mm
DIM05
H
25 mm
DIM06
h1
15 mm
DIM07
h2
12 mm
DIM08
d3
6.5 mm
DIM09
d4
12 mm
DIM10
5 Nm
WEIGHT
Weight
g
Additional Information
Doporučení
Similar parts
Související vybavení
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimenze
2D
Stáhnout CAD model