Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
Elesa
Description
CHG - Concealed zip
Bill of material
Concealed zip CHG.80 CH-5
CODE
Code
428001
DESCRIPTION
Description
CHG.80 CH-5
DIM01
L
80 mm
DIM02
B
62 mm
DIM03
d1
5.5 mm
DIM04
h2
6.5 mm
DIM05
I1
49.5 mm
DIM06
f ±0.4
65 mm
DIM07
f 1±0.4
44 mm
DIM08
H
76 mm
DIM09
h1
25 mm
DIM10
h3
6.5 mm
DIM11
h4
4 mm
DIM12
h5
38 mm
DIM13
h6
12 mm
DIM14
b1
18 mm
DIM15
b2
18 mm
DIM16
b3
26 mm
DIM17
b4
24 mm
DIM18
b5
13 mm
DIM19
r
65 mm
DIM20
d
6 mm
DIM21
C
5 Nm
WEIGHT
Weight
115 g
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型