Catalog navigation
Výběr CAD modelu
Available products: 6
HELP_VARIABLE
Company
Elesa
Description
BOCK. - Security latches
Bill of material
Security latches BOCK.25-2-D
CODE
Code
DESCRIPTION
Description
DIM01
D
24 mm
DIM02
h
6 mm
DIM03
d
12 mm
DIM04
d1
M20x1.5
DIM05
h1
11 mm
DIM06
L
mm
DIM07
S
20 mm
DIM08
D1
45 mm
DIM09
d2
20 mm
DIM10
h2
15 mm
DIM11
l1
12 mm
WEIGHT
Weight
g
Additional Information
Doporučení
Similar parts
Související vybavení
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimenze
2D
Stáhnout CAD model