Catalog navigation
Výběr CAD modelu
Available products: 6
HELP_VARIABLE
Company
Elesa
Description
ELCK-2 - Latch-type levers with lock
Bill of material
Latch-type levers with lock ELCK.67-2-SS
CODE
Code
DESCRIPTION
Description
DIM01
D
mm
DIM02
H
mm
DIM03
L
mm
DIM04
l
mm
DIM05
l1
10 mm
DIM06
l2
18 mm
DIM07
h1
25 mm
DIM08
h2
mm
DIM09
a
48 mm
DIM10
b
20 mm
WEIGHT
Weight
g
Additional Information
Doporučení
Similar parts
Související vybavení
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimenze
2D
Stáhnout CAD model