Catalog navigation
CAD Model seçimi
Uygun ürünler: 3
HELP_VARIABLE
Company
Elesa
Description
HCL. - Column level indicators
Bill of material
Column level indicators HCL-300-M12
CODE
Code
mm
DESCRIPTION
Description
DIM01
f
mm
DIM02
d
M12
DIM03
A
13.5 mm
DIM04
B
28.5 mm
DIM05
C
35 mm
DIM06
light
mm
DIM07
l1
42 mm
DIM08
l2
mm
DIM09
r
13 mm
WEIGHT
Weight
g
Additional Information
öneriler
Similar parts
İlgili ekipmanlar
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Boyut
2D
CAD modeli indir