Catalog navigation
Výběr CAD modelu
Available products: 6
HELP_VARIABLE
Company
Elesa
Description
RE.C6-G - Twin wheels for the general public
Bill of material
Twin wheels for the general publicRE.C6-050-CBL-G
CODE
Code
DESCRIPTION
Description
DIM01
D
50 mm
DIM02
d
DIM03
p
mm
DIM04
d1
mm
DIM05
d2
mm
DIM06
l3
18 mm
DIM07
H
71 mm
DIM08
B
mm
DIM09
L
mm
DIM10
s
mm
DIM11
b1
mm
DIM12
l1
mm
DIM13
b2
mm
DIM14
l2
mm
DIM15
b3
25.5 mm
DIM16
R
mm
DIM17
Dynamic carrying capacity
1400 N
WEIGHT
Weight
g
Additional Information
Doporučení
Similar parts
Související vybavení
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimenze
2D
Stáhnout CAD model