Catalog navigation
CAD model selection
Selectable products: 16
HELP_VARIABLE
Company
Elesa+Ganter
Description
GN 742 2 ESS - Threaded plugs, Coding 2 with vent drilling, Type ASS, with DIN re-fill symbol, black anodized
Bill of material
Threaded plug GN 742-32-M26x1,5-ESS-2
PARTNUMBER
E+G PARTNUMBER
D1
mm
D2
Screw threads
D3
Vent drilling
2 mm
D4
Screw threads
M5
L1
mm
L2
mm
T
8 mm
S
mm
E
~
mm
WEIGHT
Weight
kg
CTN
Customs Tariff Number
83099090
ROHS
YES
INFOEG
Product details
Product details
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models