Catalog navigation
Selezione modello CAD
Prodotti disponibili: 16
HELP_VARIABLE
Company
Elesa+Ganter
Description
GN 883 A - Breather valves, Type A, low design
Bill of material
Breather valve GN 883-G1/4-160-A-MS
PARTNUMBER
E+G PARTNUMBER
D1
Thread
ODMIN
Opening pressure min.
mbar
ODMAX
Opening pressure max.
mbar
D2
mm
E1
mm
L1
mm
L2
mm
SW
mm
LD
ca. air passage
1.2 l/min.
WEIGHT
Weight
kg
CTN
Customs Tariff Number
84818079
ROHS
YES
INFOEG
Product details
Product details
Informazioni aggiuntive
Raccomandazioni
Parti simili
Accessori consigliati
Additional Data
Catalog Vendor Locations
Loading ...
Anteprime
3D
Dimensione
2D
Download modelli CAD