Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
Elesa+Ganter
Description
GN 10i - Aluminum Profiles, i-Modular System, with Open Slots on All Sides, Profile Type Heavy
Bill of material
Aluminum Profile GN 10i-40408S-N-3-4
PARTNUMBER
E+G PARTNUMBER
S1
mm
S2
mm
N
8 mm
L
Length +1,5 mm
m
G
Bundle Pieces
D
mm
K
mm
M
mm
S3
4.5 mm
T
12.25 mm
R
Grid size
40
OB
Finish
Anodized, natural color
CTN
Customs Tariff Number
76042100
ROHS
YES
INFOEG
Product details
Product details
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models