Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Elesa+Ganter
Description
GN 71i - Cover Profiles, Aluminum, for Aluminum Profiles (i-Modular System)
Bill of material
Cover Profile, Aluminum GN 71i-8-AN-2-4
PARTNUMBER
E+G PARTNUMBER
GN 71i-8-AN-2-4
N
8 mm
L
Length
2 m
G
Bundle Pieces
4 mm
B
9.7 mm
H
4 mm
OB
Finish
Anodized, natural color
CTN
Customs Tariff Number
76042990
ROHS
YES
INFOEG
Product details
Product details
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models