Catalog navigation
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
Elesa+Ganter
Description
GN 1362 - Stainless Steel-Sheet metal hinges for welding, Type A, without bores
Bill of material
Stainless Steel-Sheet metal hinge GN 1362-NI-60-60-A-BL
PARTNUMBER
E+G PARTNUMBER
L1
mm
L2
mm
ROT
Rotation
°
D
6 mm
H
12 mm
S
3 mm
WEIGHT
Weight
kg
CTN
Customs Tariff Number
83021000
ROHS
YES
INFOEG
Product details
Product details
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models