Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
公司
Elesa+Ganter
描述
GN 3380 - Sensor, Type T, for T-groove cylinder, Connection type S, Plug
明细表
Sensor GN 3380-T-S-0,3
PARTNUMBER
E+G PARTNUMBER
GN 3380-T-S-0,3
L
Cable length
0,3 m
D
3 mm
WEIGHT
Weight
0.0140 kg
CTN
Customs Tariff Number
85365019
ROHS
YES
INFOEG
Produktdetails
Produktdetails
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型