Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
Elesa+Ganter
Description
GN 858 - Latch clamps with locking mechanism, Type T5, with fixing holes (d2)
Bill of material
Latch clamp GN 858-1400-T5
PARTNUMBER
E+G PARTNUMBER
GN 858-1400-T5
GROESSE
Size
1400
POS
Position
FH
Holding force
15000 N
A
22 mm
B1
115 mm
B2
51.5 mm
B3
66 mm
B4
22 mm
D1
10 mm
D2
8.5 mm
H1
57 mm
H2
38 mm
L1
~
318 mm
L2
~ min.
47 mm
M1
21 mm
M2
95 mm
M3
11 mm
M4
44 mm
R
for w2 =0
97.5 mm
S
5 mm
W1
Stroke
24 mm
W2
Adjustable range
22 mm
WEIGHT
Weight
1.5000 kg
CTN
Customs Tariff Number
82057000
ROHS
YES
INFOEG
Product details
Product details
Informazioni aggiuntive
Raccomandazioni
Parti simili
Accessori consigliati
Additional Data
Catalog Vendor Locations
No recommendations available.
Anteprime
3D
Dimensione
2D
Download modelli CAD