您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
註冊
登錄
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
čeština
Deutsch
English
español
polski
русский
Türkçe
中文
中文
QA認證資訊
目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
Rapid plug-in coupling GN 240.1-M12-B
Elesa+Ganter
接头
GN 240.1
Powered by
CAD模型選擇
{elesa_ganter/joints/gn240_1/gn240_1_b_asmtab.prj},{NB=Schnellsteck-Kupplung GN 240.1-M12-B},{PARTNUMBER=GN 240.1-M12-B},{D1=M12},{D2=55},{D3=6.5},{E=21.0},{K1=10.0},{K2=19.0},{K3=38},{L1=53.0},{L2=20.5},{L3=17.5},{L4=25},{SW=19},{X=0.8},{MAX=10.0},{L5=14.1},{D4=11.0},{D5=21.0},{D6=13.3},{L6=9},{L7=4.2},{M2=32.20},{NDM=12},{KDM=10.106},{D7=18.5},{D8=10.0},{WEIGHT=0.2760},{CTN=84836080},{ROHS=YES},{INFOEG=Produktdetails},{PPATH=gn240_1_b_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 10
HELP_VARIABLE
公司
Elesa+Ganter
描述
GN 240.1 B - Rapid plug-in coupling, type B, with outside thread
明细表
Rapid plug-in coupling GN 240.1-M12-B
PARTNUMBER
E+G PARTNUMBER
GN 240.1-M12-B
GN 240.1-M12-B
D1
Thread
M12
M12
D2
55
55
mm
D3
6.5
6.5
mm
E
≈
21.0
21.0
mm
K1
10.0
10.0
mm
K2
19.0
19.0
mm
K3
38
38
mm
L1
≈
53.0
53.0
mm
L2
20.5
20.5
mm
L3
min.
17.5
17.5
mm
SW
19
19
mm
X
max. Axis backfill
0.8
0.8
mm
MAX
max. pull- push load
10.0
10.0
kN
WEIGHT
Weight
0.2760
0.2760
kg
CTN
Customs Tariff Number
84836080
ROHS
YES
INFOEG
Product details
Product details
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
GN 240 A - Rapid plug-in coupling, type A, with outside thread
Elesa+Ganter
28.03.2024
GN 240.1 B - Rapid plug-in coupling, type B, with outside thread
Ganter
12.04.2024
GN 240.1 A - Rapid plug-in coupling, type A, with outside thread
Elesa+Ganter
28.03.2024
GN 240.1 A - Rapid plug-in coupling, type A, with outside thread
Ganter
12.04.2024
Cylinder series ISO 15552 type A configurator
Metalwork
05.02.2024
K0710 - 带径向偏移补偿和安装法兰的快速插拔联轴器
KIPP
08.05.2024
GN 240.2 - Rapid plug-in coupling
Elesa+Ganter
28.03.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求