Catalog navigation
CAD model selection
Selectable products: 44
HELP_VARIABLE
Company
Elesa+Ganter
Description
GN 115 - Latches with Operating Element, Lockable, Housing Collar Black, Type SC Operation with key (same lock), Type SU Operation with key (different lock)
Bill of material
Latch GN 115-SU-24-SW
PARTNUMBER
E+G PARTNUMBER
A
Latch distance
mm
FORM
Type
POS
Position
mm
Enter value for POS
Position
mm
cm
inch
ft
D
28 mm
H
4 mm
WEIGHT
Weight
kg
CTN
Customs Tariff Number
83016000
ROHS
YES
INFOEG
Product details
Product details
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models