Catalog navigation
Selezione modello CAD
Prodotti disponibili: 19
HELP_VARIABLE
Company
Elesa+Ganter
Description
GN 492 - Double tube linear actuators, double slider, Type R1 Right hand thread, shaft journal at one end
Bill of material
Double tube linear actuator GN 492-40-100-R1-SCR
PARTNUMBER
E+G PARTNUMBER
D1
mm
L1
Stroke
mm
MHUB
max. travel
mm
POS
Position
mm
Inserisci valore per POS
Position
mm
cm
inch
ft
GS
Shaft thread
B
mm
D2
mm
D3
Thread
D4
Thread
D5
mm
D6
mm
SDIN912
for screw DIN 912
D7
mm
D7DIN912
for screw DIN 912
D8
Thread
H1
mm
H2
mm
H3
mm
H4
mm
H5
mm
H6
mm
L2
Overall length
mm
L3
mm
L4
mm
L5
mm
M1
mm
M2
mm
M3
mm
M4
mm
M5
mm
M6
mm
M7
mm
M8
mm
M9
mm
M10
mm
M11
mm
S
Hexagon
mm
PDIN6885
Key DIN 6885
AW
Adapter shaft
GN 491.1
SA
Position indicator
HR
Handwheel
WEIGHT
Weight
kg
CTN
Customs Tariff Number
84879059
ROHS
YES
INFOEG
Product details
Product details
Informazioni aggiuntive
Raccomandazioni
Parti simili
Accessori consigliati
Additional Data
Catalog Vendor Locations
Loading ...
Anteprime
3D
Dimensione
2D
Download modelli CAD