Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Elesa+Ganter
Description
GN 1050.2 - Flanges for Quick Release Couplings GN 1050 and Studs GN 1050.1
Bill of material
Flange GN 1050.2-2-F-ST-ZB
PARTNUMBER
E+G PARTNUMBER
D1
Nominal size Quick release coupling GN 1050
2
KEN
Identification
D2
M12
D3
8.5 mm
D4
mm
L1
10 mm
L2
15 mm
L3
55 mm
L4
110 mm
M1
40 mm
M2
85 mm
WEIGHT
Weight
0.240 kg
CTN
Customs Tariff Number
73259990
ROHS
YES
INFOEG
Product details
Product details
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models