Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Elesa+Ganter
Description
GN 9190.1 - Pull-down clamps with clamping thread, Type P, with prism clamping jaw
Bill of material
Pull-down clamp GN 9190.1-14-M12-P-G
PARTNUMBER
E+G PARTNUMBER
A
Slot width
mm
D1
KEN
Coding
POS
Position
FS
max. clamping force
kN
B
mm
D2
mm
D3MIN
min.
4 mm
D3MAX
max.
26 mm
D4
H1
mm
H2
mm
H3
mm
L1
mm
L2
mm
L3
mm
L4
mm
S
Clamping stroke
mm
MA
max. tigehting torque
Nm
WEIGHT
Weight
kg
CTN
Customs Tariff Number
84662098
ROHS
YES
INFOEG
Product details
Product details
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models