Catalog navigation
CAD模型選擇
可提供的產品: 2
HELP_VARIABLE
公司
Elesa+Ganter
描述
GN 736.1 - Control knob with keyway with revolving retractable handle
明细表
Control handwheel GN 736.1-52-K10-D
PARTNUMBER
E+G PARTNUMBER
D1
mm
D2
H8 bore
K10 mm
ART
bore
mit Nut
D3
mm
D4
mm
D5
mm
B
13 mm
H
3.8 mm
L1
23 mm
L2
17 mm
L3
~
mm
R
mm
DURCHM
Cylindrical knob
mm
L12
mm
WEIGHT
Weight
kg
CTN
Customs Tariff Number
84879090
ROHS
YES
INFOEG
Product details
Product details
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型