Catalog navigation
Selezione modello CAD
Prodotti disponibili: 4
HELP_VARIABLE
Company
Elesa+Ganter
Description
GN 53.3 - Magnets, Disk-Shaped, with Handle, with Plastic Housing, Type B, with eyelet
Bill of material
Magnet GN 53.3-ND-17-B-RT
PARTNUMBER
E+G PARTNUMBER
D1
17 mm
B
6 mm
D2
12 mm
D3
4 mm
H1
22.5 mm
H2
6 mm
NK
Nominal magnetic force
35 N
MAT
Magnet material
ND - NdFeB
FARBE
Color
WEIGHT
Weight
0.0070 kg
CTN
Customs Tariff Number
85051110
ROHS
YES
INFOEG
Produktdetails
Produktdetails
Informazioni aggiuntive
Raccomandazioni
Parti simili
Accessori consigliati
Additional Data
Catalog Vendor Locations
Loading ...
Anteprime
3D
Dimensione
2D
Download modelli CAD