Catalog navigation
Seleção de modelos em CAD
Available products: 12
HELP_VARIABLE
Company
Elesa+Ganter
Description
GN 162.8 - Base Plate Connector Clamps, Aluminum, with grub screw, Stainless Steel
Bill of material
Base Plate Connector Clamp GN 162.8-B14-3-BL
PARTNUMBER
E+G PARTNUMBER
D1
Bore
D2
5.5 mm
K
Clamping lenght
32 mm
L
Length
25 mm
T
6 mm
X1
40 mm
X2
28 mm
Y1
40 mm
Y2
28 mm
Z
Screw location
M6-6
OB
Finish
WEIGHT
Weight
kg
CTN
Customs Tariff Number
76090000
ROHS
YES
INFOEG
Product details
Product details
Additional Information
Recomendações
Similar parts
Equipamentos relacionados
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimensão
2D
Baixar modelos em CAD