Catalog navigation
Wybór modelu CAD
Dostępne producty: 6
HELP_VARIABLE
Firma
Elesa+Ganter
Opis
GN 276.4 - Sensor Holders, Aluminum, with screw, stainless steel
Lista materiałowa
Sensor holder GN 276.4-B25-B18-2-SW
PARTNUMBER
E+G PARTNUMBER
D1
Bore for clamping-Ø
D2
Bore for sensor
B
Swivel width
40 mm
D3
50 mm
K
42.5 mm
L1
92 mm
L2
52 mm
M
72 mm
T
10 mm
Z
Screw location
M8-25
L3
Clamping lever
WEIGHT
Weight
kg
CTN
Customs Tariff Number
76090000
ROHS
YES
INFOEG
Product details
Product details
Additional Information
Zalecenia
Similar parts
Powiązane wyposażenie
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Wymiar
2D
Pobierz modele CAD