您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
註冊
登錄
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
čeština
Deutsch
English
español
polski
русский
Türkçe
中文
中文
QA認證資訊
目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
Swivel clamp connector base GN 278-B40-AV-2-SW
Elesa+Ganter
管夹头
GN 278
Powered by
CAD模型選擇
{elesa_ganter/tube_clamps_connectors/gn278/gn_278_av_2.prj},{NB=Laschen-Klemmverbinder GN 278-B40-AV-2-SW},{PARTNUMBER=GN 278-B40-AV-2-SW},{FORM=AV},{D1=B40},{BX=40.000},{B=65},{D2=10.5},{D3=M 10},{D4=M 10},{K=65},{L1=148},{L2=65},{M=70},{S=17},{T=32.5},{Z=M10-50},{L3=92},{OBVIS=schwarz},{KLEMM=GN 911-M10-55},{WEIGHT=0.6900},{CTN=76090000},{ROHS=YES},{INFOEG=Produktdetails}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 16
HELP_VARIABLE
公司
Elesa+Ganter
描述
GN 278 - Swivel Clamp Connectors, Aluminum, with screw, stainless steel, Type AV, with external serration
明细表
Swivel clamp connector base GN 278-B40-AV-2-SW
PARTNUMBER
E+G PARTNUMBER
GN 278-B40-AV-2-SW
GN 278-B40-AV-2-SW
D1
Bore
B40
B40
mm
B
Swivel width
65
65
mm
D2
10.5
10.5
mm
K
65
65
mm
L1
148
148
mm
L2
65
65
mm
M
70
70
mm
S
17
17
mm
T
32.5
32.5
mm
Z
Screw location
M10-50
M10-50
L3
Clamping lever
92
92
mm
OBVIS
Finish
black
black
WEIGHT
Weight
0.6900
0.6900
kg
CTN
Customs Tariff Number
76090000
ROHS
YES
INFOEG
Product details
Product details
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
GN 278 - Swivel Clamp Connectors, Aluminum, with screw, stainless steel, Ty...
Elesa+Ganter
28.03.2024
GN 276 - Swivel Clamp Connectors, Aluminum, with screw, stainless steel, Ty...
Elesa+Ganter
28.03.2024
GN 141 - Flanged Two-Way Connector Clamps, Aluminum, with screw, stainless ...
Ganter
12.04.2024
GN 147 - Flanged Connector Clamps, Aluminum, with screw, stainless steel
Elesa+Ganter
28.03.2024
GN 193 - T-Angle Connector Clamps, Aluminum, with screw, stainless steel
Elesa+Ganter
28.03.2024
GN 134 - Two-Way Connector Clamp, Aluminum, with screw, stainless steel
Elesa+Ganter
28.03.2024
GN 276 - Swivel Clamp Connectors, Aluminum, with screw, stainless steel, Ty...
Elesa+Ganter
28.03.2024
GN 272 - Swivel Clamp Connector Bases, Type IV, with internal serration
Elesa+Ganter
28.03.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求