Catalog navigation
CAD Model seçimi
Uygun ürünler: 10
HELP_VARIABLE
Şirket
Elesa+Ganter
Açıklama
GN 939 - Panel Support Clamps, Zinc Die Casting, for Glass and Plastic Panels, Type F, Surface clamp
Malzeme listesi
Panel Support Clamp, Zinc Die Casting GN 939-ZD-60-8-F-SW
PARTNUMBER
E+G PARTNUMBER
L1
60 mm
S
mm
L2
60 mm
L3
8.3 mm
B1
8.5 mm
B2
11.4 mm
D1
Clamping screw
M6
H1
15.5 mm
SW
Torx
T30 mm
OB
Finish
WEIGHT
Weight
kg
CTN
Customs Tariff Number
79070000
ROHS
YES
INFOEG
Product details
Produktdetails
Additional Information
öneriler
Similar parts
İlgili ekipmanlar
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Boyut
2D
CAD modeli indir