Catalog navigation
CAD model selection
Selectable products: 10
HELP_VARIABLE
Company
Elesa+Ganter
Description
GN 939 - Panel Support Clamps, Zinc Die Casting, for Glass and Plastic Panels, Type FA, Surface clamp with stop plate
Bill of material
Panel Support Clamp, Zinc Die Casting GN 939-ZD-60-8-FA-SW
PARTNUMBER
E+G PARTNUMBER
L1
60 mm
S
mm
L2
60 mm
L3
8.3 mm
B1
8.5 mm
B2
11.4 mm
D1
Clamping screw
M6
H2
16.7 mm
L4
8.2 mm
SW
Torx
T30 mm
OB
Finish
WEIGHT
Weight
kg
CTN
Customs Tariff Number
79070000
ROHS
YES
INFOEG
Product details
Produktdetails
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models