Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Elesa+Ganter
Description
TCC-AP-TP - Hinged joints with clamps
Bill of material
Hinged joints with clamps TCC-AP-TP-30-T-C33
PARTNUMBER
Code
DESCRIPTION
Description
DIM01
d
30 mm
DIM02
L
142 mm
DIM03
B
44.5 mm
DIM04
H
54 mm
DIM05
f
56 mm
DIM06
f1
42 mm
DIM07
f2
20.5 mm
DIM08
l1
45 mm
DIM09
l3
28 mm
DIM10
l4
44 mm
DIM11
S
M8
DIM12
C
12 N*m
DIM13
F1
3000 N
DIM14
M1
33 N*m
DIM15
M2
N*m
WEIGHT
Weight
181 g
INFOEG
Product details
Product details
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models