Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Elesa+Ganter
Description
TCC-TP-PB - Hinged joint with mounting base and clamp
Bill of material
Hinged joint with mounting base and clamp TCC-TP-PB-30-T-C33
PARTNUMBER
Code
DESCRIPTION
Description
DIM01
d
30 mm
DIM02
L
75 mm
DIM03
H
107 mm
DIM04
d2
6.5 mm
DIM05
f' ±0.2
60 mm
DIM06
f1
42 mm
DIM07
f2
33 mm
DIM08
H1
7.5 mm
DIM09
S
M8
DIM10
C
12 N*m
DIM11
F1
3000 N
DIM12
M1
33 N*m
DIM13
M2
N*m
WEIGHT
Weight
160 g
INFOEG
Product details
Product details
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models