Catalog navigation
Selezione modello CAD
Prodotti disponibili: 2
HELP_VARIABLE
Company
Elesa+Ganter
Description
GN 422 - Cabinet "U" handles, Type T1, with 1 button, Connection type S, Plug (with 0,25 m cable)
Bill of material
Cabinet "U" handle GN 422-ZD-T1-S-SR
PARTNUMBER
E+G PARTNUMBER
L1
±0,2
117 mm
L2
158 mm
L3
105.5 mm
A
10.2 mm
B
33 mm
D
Thread
M6
H
44 mm
T
12 mm
WEIGHT
Weight
0.5155 kg
CTN
Customs Tariff Number
79070000
ROHS
YES
INFOEG
Product details
Product details
Informazioni aggiuntive
Raccomandazioni
Parti simili
Accessori consigliati
Additional Data
Catalog Vendor Locations
Loading ...
Anteprime
3D
Dimensione
2D
Download modelli CAD