Catalog navigation
CAD model selection
Selectable products: 21
HELP_VARIABLE
Company
Elesa+Ganter
Description
GN 667.2 - Cabinet "U" handles, Tube aluminum / Stainless Steel, mounting from the back
Bill of material
Cabinet ''U'' handle GN 667.2-30-500-SW
PARTNUMBER
E+G PARTNUMBER
D1
30 mm
L1
±1
mm
A
57 mm
B
38 mm
D2
Thread
M10
H1
60 mm
H2
78 mm
L2
23 mm
L3
12 mm
T
17 mm
WEIGHT
Weight
kg
CTN
Customs Tariff Number
83024900
ROHS
YES
INFOEG
Product details
Product details
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models