Catalog navigation
Селекция на CAD модел
Налични продукти: 2
HELP_VARIABLE
Company
Elesa+Ganter
Description
MSP. - Solid guard safety handles
Bill of material
Solid guard safety handless MSP.100-B M6
PARTNUMBER
Code
DESCRIPTION
Description
DIM01
L
100 mm
DIM02
F
80 mm
DIM03
d
DIM04
f1
10 mm
DIM05
H
30 mm
DIM06
h1
8.7 mm
DIM07
B
13.0 mm
DIM08
R
38 mm
DIM09
p
mm
DIM10
F1
N
DIM11
F2
N
DIM12
L2
J
WEIGHT
Weight
g
INFOEG
Product details
Product details
Additional Information
Препоръки
Similar parts
Взаимно свързана екипировка
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Размер
2D
Сваляне на CAD модели