Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Société / Etablissement
EMILE MAURIN - Eléments Standard Mécaniques
Description
Modèle 26-184 - Sauterelle horizontale à poignée de sécurité, à bras plein, à embase horizontale
Nomenclature
Emile Maurin 26-184-44
REF
Référence
COULEUR
POS
Position
ALPHA
90 °
D1
8.5 mm
H1
45 mm
H2
20 mm
H3
75 mm
H4MIN
-6 mm
H4MAX
22 mm
L1
8 mm
L2
111 mm
L3
286 mm
L4
41.0 mm
L5
66 mm
L6
34 mm
L7
20.5 mm
L8
8.0 mm
L9
9 mm
L10
57 mm
L11
29 mm
L12
43 mm
L13
58 mm
F1
2 kN
F2
3 kN
VIS
M8x65 mm
INFOS
Informations
Information
INFOTEXTE
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models