您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
註冊
登錄
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
español
français
italiano
English
emile maurin 6261916
EMILE MAURIN - Fixation Bâtiment et Infrastructure
Stainless steel fasteners
nut
Stainless steel A1
Powered by
CAD模型選擇
{emile_maurin_fix_infra/fix_inox/ecrou/inox_a1/62619.prj},{NB=emile_maurin_fix_infra_6261916_400},{DES=Ecrou hexagonal à crénaux HK},{NORME1=DIN 935},{NORME2=-},{MATIERE=Inox A1},{REVETEMENT=-},{CERTIFICATION=-},{MARQUE=-},{REF=6261916},{LODLEVEL=400},{IDNR=},{BEZ=M16},{D=16},{D1=13.835},{P=2.000},{DA=17.300},{DE=22.000},{DW=22.200},{E=26.750},{M=19.0},{M1=9.800},{N=4.800},{S=24},{S1=24},{W=13.000},{SPLINT=4 x 28},{A=6.000},{WEB=https://fixation.emile-maurin.fr}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 16
HELP_VARIABLE
Company
EMILE MAURIN - Fixation Bâtiment et Infrastructure
Description
Model 62619 - Hexagon slotted and castle nut DIN 935 - Stainless steel A1
Bill of material
emile_maurin_6261916
DES
Long description
Ecrou hexagonal à crénaux HK
NORME1
Standard 1
DIN 935
NORME2
Standard 2
-
MATIERE
Material
Inox A1
REVETEMENT
Coating
-
CERTIFICATION
Certification / Accreditation
-
MARQUE
Marque
-
REF
Reference
6261916
6261916
LODLEVEL
LOD Level
400
300
200
400
300
200
FORME
Form
dégager
dégager
D
Nominal diameter
16
16
mm
M
Overall hight
19.0
19.0
mm
S
Across-flats-dimension
24
24
mm
S1
(On request)
24
24
mm
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Reference 64701 - Split pin - ISO 1234 DIN 94 - Stainless steel A4
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
DIN 935 - Steel 5 AU, metric fine thread
Böllhoff
26.10.2021
DIN 935 - Stainless steel A2
Böllhoff
26.10.2021
Reference 64619 - Hexagon slotted and castle nut DIN 935 - Stainless steel ...
Visserie - Boulonnerie - Acier Inoxydable
25.06.2018
Reference 62619 - Hexagon slotted and castle nut DIN 935 - Stainless steel ...
Visserie - Boulonnerie - Acier Inoxydable
25.06.2018
DIN 935 - Stainless steel A4
Böllhoff
26.10.2021
Model 64619 - Hexagon slotted and castle nut DIN 935 - Stainless steel A4
EMILE MAURIN - Fixation Bâtiment et Infrastructure
30.07.2020
DIN 935-1 - Hexagon slotted, and castle nuts, metric coarse and fine pitch ...
Fabory
13.02.2023
DIN 935 - Hexagon slotted nut
Special Collection
14.08.2023
DIN 935 - Steel 5 AU
Böllhoff
26.10.2021
Modèle 415619 - Slotted and castellated hexagon nut - Stainless steel A4 - ...
BENE INOX - Visserie et boulonnerie - Eléments de fixation
12.05.2023
DIN 935 - Steel 8 zinc-plated
Böllhoff
26.10.2021
Reference 64701 - Split pin - ISO 1234 DIN 94 - Stainless steel A4
Visserie - Boulonnerie - Acier Inoxydable
25.06.2018
GB6180-86 - Hexagon slotted and nuts,style 2-Product gradest A and B
Chinese Manufacturers
21.05.2014
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求