Catalog navigation
CAD model selection
Selectable products: 20
HELP_VARIABLE
Company
EMUGE-FRANKEN
Description
Rekord 2B-STEEL-M-TIN
Bill of material
C0201400.0276
DOC
PDF-Download
Documentation drawing
J21
Item.ID
J22
Item.Name
Rek.2B-STEEL-M-TIN
J3
Company Code
E
BLD
Tool Style Code
1
H3
Cutting Tool Material, Manufacturer Naming
HSSE
J1
Standard Number
J6
Connection Code, Machine Side
A1
Thread Form Type
M
A21
Thread Diameter Metric
mm
A3
Thread Pitch
mm
A5
Thread Tolerance Class
ISO 2/6H
A8
Wrench Size
mm
B3
Overall Length
mm
C11
Connection Type, Machine Side
ZYL
C12
Connection Form, Machine Side
21
C2
Connection Size, Machine Side
C3
Connection Diameter, Machine Side
mm
C31
Connection Diameter, Machine Side, ISO Tolerance Class
h9
D2
Flute Helix Hand
N
D7
Weight of Item
kg
F1
Cutting Direction
R
G3
Plug Style
B
H11
Cutting Tool Material
HSS-E
H22
Coolant Exit Style Code
0
H5
Coating
TIN
NSM
Standard of Characteristics
DIN4000-80
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    EMUGE-FRANKEN
    Enorm 2-STEEL-TIN
    EMUGE-FRANKEN
    Enorm 2-STEEL
    EMUGE-FRANKEN
    Enorm 2-STEEL-TIN
    EMUGE-FRANKEN
    Rekord 2A-SPEED-IKZN-TICN
    EMUGE-FRANKEN
    Enorm 2-Z-E-TIN
    EMUGE-FRANKEN
    Enorm 2-VA-X
    EMUGE-FRANKEN
    Rekord 2B-STEEL-M
    EMUGE-FRANKEN
    Enorm 2-STEEL-LS
    EMUGE-FRANKEN
    Rekord 2A-Z-TICN
    EMUGE-FRANKEN
    Enorm 2-STEEL
    EMUGE-FRANKEN
    Rekord 2DF-STEEL-LS-TIN
    EMUGE-FRANKEN
    Rekord 2B-VA-NT
    EMUGE-FRANKEN
    Rekord 2D-STEEL
Previews
3D
2D
Download CAD models