Catalog navigation
CAD模型选择
可提供的产品: 4
HELP_VARIABLE
Company
EMUGE-FRANKEN
Description
VHM-Drueck 1-STEEL-SN-IKZ
Bill of material
B1970100.0060
DOC
PDF-Download
Documentation drawing
J21
Item.ID
J22
Item.Name
VHM-Dr.1-STEEL-SN-IKZ
J3
Company Code
E
BLD
Tool Style Code
4
H3
Cutting Tool Material, Manufacturer Naming
HM
J1
Standard Number
DIN 2174
J6
Connection Code, Machine Side
A1
Thread Form Type
M
A21
Thread Diameter Metric
mm
A3
Thread Pitch
mm
A5
Thread Tolerance Class
6HX
A8
Wrench Size
mm
B2
Usable Length
mm
B3
Overall Length
mm
C11
Connection Type, Machine Side
ZYL
C12
Connection Form, Machine Side
21
C2
Connection Size, Machine Side
C3
Connection Diameter, Machine Side
mm
C31
Connection Diameter, Machine Side, ISO Tolerance Class
h9
D2
Flute Helix Hand
N
D7
Weight of Item
kg
F1
Cutting Direction
R
G3
Plug Style
C
H11
Cutting Tool Material
HF
H22
Coolant Exit Style Code
1
H5
Coating
--
NSM
Standard of Characteristics
DIN4000-80
附加信息
为你推荐
近似的零部件
相关附件
附加信息
供应商地理位置
没有建议信息
预览
3D
2D
下载CAD模型