Catalog navigation
Seleção de modelos em CAD
Available products: 5
HELP_VARIABLE
Company
EMUGE-FRANKEN
Description
GF-VHM-IKZ-HB-TICN
Bill of material
GF163136.9550
DOC
PDF-Download
Documentation drawing
NSM
Standard of Characteristics
DIN4000-82
J21
Item.ID
J22
Item.Name
HM-GF-TiCN IKZ In/Au HB ger.N.
J3
Company Code
E
BLD
Tool Style Code
10
H3
Cutting Tool Material, Manufacturer Naming
HSSE-TiCN
J6
Connection Code, Machine Side
J8
Treatment
FSC
A2
Cutting Diameter 2
mm
B2
Cuttingedge Length, max.
mm
B5
Overall Length
B6
Head Length
mm
B71
Functional Length
C11
Connection Type, Machine Side
ZYL
C12
Connection Form, Machine Side
10
C2
Connection Size, Machine Side
C3
Connection Diameter, Machine Side
mm
C31
Connection Diameter, Machine Side, ISO Tolerance Class
h6
D31
Thread Form Type
W
D32
Thread Pitch
mm
D33
Threads per Inch
D36
Gewindenenndurchmesser, Bruch
mm
D7
Weight of Item
kg
F1
Cutting Direction
R
F21
Face Effective Cutting Edge Count
F3
Flute Helix Hand
G
H11
Cutting Tool Material
HSSE
H22
Coolant Exit Style Code
0
H5
Coating
TiCN
C32
Connection Diameter, Machine Side, max.
0 mm
C33
Connection Diameter, Machine Side, min.
mm
C4
Shank Length
mm
E3
Axial Rake Angle
1 Grad
F5
Flute Helix Pitch
0 mm
H12
Cutting Tool Material, 2nd Priority
HSSE
H13
Cutting Tool Material, 3rd Priority
HSSE
H14
Chipping Group, Manufacturer Specification
A,R,F,N,S
H15
Chipping Group
1 - 37
H16
Tool Usage Group
NHW
H21
Coolant Entry Style Code
1
H4
Tool Style
H
J7
Data Chip Provision
0
Additional Information
Recomendações
Similar parts
Equipamentos relacionados
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Baixar modelos em CAD