Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
EMUGE-FRANKEN
Description
4010
Bill of material
4010.063
DOC
PDF-Download
Documentation drawing
NSM
Standard of Characteristics
DIN4000-83
J21
Item.ID
J22
Item.Name
Walzenstirnfräser
J3
Company Code
F
BLD
Tool Style Code
2
H3
Cutting Tool Material, Manufacturer Naming
HSS
J1
Standard Number
DIN 1880
J6
Connection Code, Machine Side
J8
Treatment
FPL, FEC
A1
Cutting Diameter
mm
B5
Overall Height
mm
C11
Connection Type, Machine Side
FDA
C12
Connection Form, Machine Side
3
C2
Connection Size, Machine Side
C3
Connection Diameter, Machine Side
mm
F1
Cutting Direction
R
F21
Face Effective Cutting Edge Count
F22
Peripheral Effective Cutting Edge Count
H11
Cutting Tool Material
HSSE
H22
Coolant Exit Style Code
0
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Gühring
    3342 - DIN 844L END MILL
    Gühring
    3187 - DIN1880 WALZENSTIRNFRAESER
    EMUGE-FRANKEN
    4090
    EMUGE-FRANKEN
    9260
    EMUGE-FRANKEN
    4050C
    SKF
    BA1_001_101 - Angular contact ball bearings, single row
    EMUGE-FRANKEN
    3538L
    EMUGE-FRANKEN
    1820A
    EMUGE-FRANKEN
    3540L
    Gühring
    8522 - WN RATIO DRILL
    EMUGE-FRANKEN
    2621
    EMUGE-FRANKEN
    4640
Previews
3D
2D
Download CAD models