Catalog navigation
CADモデル選択
選択可能な製品数: 5
HELP_VARIABLE
Company
EMUGE-FRANKEN
Description
4090
Bill of material
4090.050
DOC
PDF-Download
Documentation drawing
NSM
Standard of Characteristics
DIN4000-83
J21
Item.ID
J22
Item.Name
Walzenstirnfräser
J3
Company Code
F
BLD
Tool Style Code
2
H3
Cutting Tool Material, Manufacturer Naming
HSS
J1
Standard Number
DIN 1880
J6
Connection Code, Machine Side
J8
Treatment
FPL, FEC
A1
Cutting Diameter
mm
B5
Overall Height
mm
C11
Connection Type, Machine Side
FDA
C12
Connection Form, Machine Side
3
C2
Connection Size, Machine Side
C3
Connection Diameter, Machine Side
mm
F1
Cutting Direction
R
F21
Face Effective Cutting Edge Count
F22
Peripheral Effective Cutting Edge Count
H11
Cutting Tool Material
HSSE
H22
Coolant Exit Style Code
0
追加の情報
おすすめ
類似パーツ
関連機器
追加資料
Catalog Vendor Locations
このページを訪れたユーザーが閲覧したその他のデータ
    Gühring
    3342 - DIN 844L END MILL
    EMUGE-FRANKEN
    4010
    Gühring
    3187 - DIN1880 WALZENSTIRNFRAESER
    EMUGE-FRANKEN
    9275
    EMUGE-FRANKEN
    9290
    Märkische Stanz-Partner
    NC.88.00.038.0114 - Flange
    Märkische Stanz-Partner
    NC.88.00.038.0119 - Flange
    Elesa+Ganter
    GN 297 - Bevel-Gear Wheels, Type W, Set of bevel gears, 2 bevel gears, 1 x right-hand, 1 x left-hand pitch
    EMUGE-FRANKEN
    4040
    EMUGE-FRANKEN
    4010C
    EMUGE-FRANKEN
    9260
プレビュー
3D
2D
ダウンロード(CADデータ)