您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
註冊
登錄
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
1960A.01012
EMUGE-FRANKEN
FRANKEN
Solid Carbide Ball Nose and Torus End Mills
Powered by
CAD模型選擇
{emuge/franken/hartmetall-kugel-20und20torusfre4ser/1960a.prj},{NB=1960A.01012},{SHA256=FeDh2P5WUt9yPwdIlF52hfiIZxXt1IPprAnC8NAiKTA=},{INAME=1960A_010120_gen},{NAME=1960A_010120_gen},{DOC=1960a/1960a_010120.pdf},{NSM=DIN4000-82},{J21=1960A.01012},{J22=Kugelfräser},{J3=F},{BLD=6},{H3=HM},{J1=WN},{J6=ZYL01200105},{J8=FPR, FDR},{A1=10.000},{B2=8.000},{B3=115.0},{B5=160.0},{B71=8.000},{C11=ZYL},{C12=1},{C2=0120},{C3=12.000},{C31=h5},{F1=R},{F21=2},{F22=2},{F3=R},{G4=5.0000},{H11=HC},{H22=0},{H5=TIALN},{DXF=1960a/1960a_010120.dxf},{XML=1960a/1960a_010120.xml},{CSV=1960a/1960a_010120.csv},{STP=1960a/1960a_010120_gen.stp}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 32
HELP_VARIABLE
Company
EMUGE-FRANKEN
Description
1960A
Bill of material
1960A.01012
DOC
PDF-Download
Documentation drawing
NSM
Standard of Characteristics
DIN4000-82
J21
Item.ID
1960A.01012
1960A.01012
J22
Item.Name
Kugelfräser
J3
Company Code
F
BLD
Tool Style Code
6
H3
Cutting Tool Material, Manufacturer Naming
HM
J1
Standard Number
WN
J6
Connection Code, Machine Side
ZYL01200105
ZYL01200105
J8
Treatment
FPR, FDR
A1
Cutting Diameter
10.000
10.000
mm
B2
Cuttingedge Length, max.
8.000
8.000
mm
B3
Protruding Length
115.0
115.0
mm
B5
Overall Length
160.0
160.0
B71
Functional Length
8.000
8.000
C11
Connection Type, Machine Side
ZYL
C12
Connection Form, Machine Side
1
1
C2
Connection Size, Machine Side
0120
0120
C3
Connection Diameter, Machine Side
12.000
12.000
mm
C31
Connection Diameter, Machine Side, ISO Tolerance Class
h5
F1
Cutting Direction
R
F21
Face Effective Cutting Edge Count
2
F22
Peripheral Effective Cutting Edge Count
2
F3
Flute Helix Hand
R
G4
Section Radius
5.0000
5.0000
mm
H11
Cutting Tool Material
HC
H22
Coolant Exit Style Code
0
H5
Coating
TIALN
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求