Catalog navigation
Výběr CAD modelu
Available products: 8
HELP_VARIABLE
Company
EMUGE-FRANKEN
Description
1909
Bill of material
1909.005
DOC
PDF-Download
Documentation drawing
NSM
Standard of Characteristics
DIN4000-82
J21
Item.ID
J22
Item.Name
Schaftfräser
J3
Company Code
F
BLD
Tool Style Code
1
H3
Cutting Tool Material, Manufacturer Naming
HM
J1
Standard Number
WN
J6
Connection Code, Machine Side
J8
Treatment
FEC, FDR
A1
Cutting Diameter
mm
B2
Cuttingedge Length, max.
mm
B3
Protruding Length
mm
B5
Overall Length
B71
Functional Length
C11
Connection Type, Machine Side
ZYL
C12
Connection Form, Machine Side
1
C2
Connection Size, Machine Side
C3
Connection Diameter, Machine Side
mm
C31
Connection Diameter, Machine Side, ISO Tolerance Class
h6
F1
Cutting Direction
R
F21
Face Effective Cutting Edge Count
1
F3
Flute Helix Hand
R
H11
Cutting Tool Material
HF
H22
Coolant Exit Style Code
0
Additional Information
Doporučení
Similar parts
Související vybavení
Additional Data
Catalog Vendor Locations
Uživatelé, kteří si toto prohlížení prohlíželi, se také zajímali
    EMUGE-FRANKEN
    2801D
    EMUGE-FRANKEN
    1867A
    EMUGE-FRANKEN
    9190
    EMUGE-FRANKEN
    Innoform 1-AL-E-SN-IKZ-PM-GLT-8
Previews
3D
2D
Stáhnout CAD model