Catalog navigation
CAD模型选择
可提供的产品: 6
HELP_VARIABLE
Company
EMUGE-FRANKEN
Description
2524A
Bill of material
2524A.010
DOC
PDF-Download
Documentation drawing
NSM
Standard of Characteristics
DIN4000-82
J21
Item.ID
J22
Item.Name
Schaftfräser
J3
Company Code
F
BLD
Tool Style Code
1
H3
Cutting Tool Material, Manufacturer Naming
HM
J1
Standard Number
WN
J6
Connection Code, Machine Side
J8
Treatment
FEC, FDR
A1
Cutting Diameter
mm
B2
Cuttingedge Length, max.
mm
B3
Protruding Length
mm
B5
Overall Length
B71
Functional Length
C11
Connection Type, Machine Side
ZYL
C12
Connection Form, Machine Side
1
C2
Connection Size, Machine Side
C3
Connection Diameter, Machine Side
mm
C31
Connection Diameter, Machine Side, ISO Tolerance Class
h6
F1
Cutting Direction
R
F21
Face Effective Cutting Edge Count
F3
Flute Helix Hand
R
H11
Cutting Tool Material
HC
H22
Coolant Exit Style Code
0
H5
Coating
TIALN
附加信息
为你推荐
近似的零部件
相关附件
附加信息
供应商地理位置
你可能还想看
    EMUGE-FRANKEN
    1945A
    EMUGE-FRANKEN
    2617AZ
    EMUGE-FRANKEN
    2616AZ
    EMUGE-FRANKEN
    2698AZ
    FIBRO
    2192.20. - Hexagon socket head cap screw, with low profile head and key guide, DIN 6912 - Strength class 8.8
    EMUGE-FRANKEN
    2834A
    EMUGE-FRANKEN
    2521A
    EMUGE-FRANKEN
    2525A
    EMUGE-FRANKEN
    2527A
预览
3D
2D
下载CAD模型