Catalog navigation
CAD model selection
Selectable products: 15
HELP_VARIABLE
Company
EMUGE-FRANKEN
Description
3038
Bill of material
3038.022
DOC
PDF-Download
Documentation drawing
NSM
Standard of Characteristics
DIN4000-82
J21
Item.ID
J22
Item.Name
T - Nutenfräser
J3
Company Code
F
BLD
Tool Style Code
5
H3
Cutting Tool Material, Manufacturer Naming
HSS
J1
Standard Number
DIN 851 A
J6
Connection Code, Machine Side
J8
Treatment
FNU, FNB
A1
Cutting Diameter
mm
B2
Cuttingedge Length, max.
mm
B3
Protruding Length
mm
B5
Overall Length
B71
Functional Length
C11
Connection Type, Machine Side
ZYL
C12
Connection Form, Machine Side
10
C2
Connection Size, Machine Side
C3
Connection Diameter, Machine Side
mm
C31
Connection Diameter, Machine Side, ISO Tolerance Class
h6
F1
Cutting Direction
R
F21
Face Effective Cutting Edge Count
F3
Flute Helix Hand
N
H11
Cutting Tool Material
HSSE
H22
Coolant Exit Style Code
0
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    EMUGE-FRANKEN
    3030
    EMUGE-FRANKEN
    3058C
    EMUGE-FRANKEN
    3050
    EMUGE-FRANKEN
    3058
Previews
3D
2D
Download CAD models