您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
註冊
登錄
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
3208.06016
EMUGE-FRANKEN
FRANKEN
HSS and Solid Carbide Form End Mills
Powered by
CAD模型選擇
{emuge/franken/hss-20und20hartmetall-schaftformfre4ser/3208.prj},{NB=3208.06016},{SHA256=35Ephj8l2qo+itxboDa2R+poi1Xl7LZ0Yb55dgHoqdg=},{INAME=3208_060160_gen},{NAME=3208_060160_gen},{DOC=3208/3208_060160.pdf},{NSM=DIN4000-82},{J21=3208.06016},{J22=Winkelfräser},{J3=F},{BLD=4},{H3=HSS},{J1=DIN 1833},{J6=ZYL01201005},{J8=FFO, FDR},{A1=8.725386608210719},{B2=6.3},{B3=15},{B5=60},{B71=6.3},{C11=ZYL},{C12=10},{C2=120},{C3=12},{C31=h6},{F1=R},{F21=10},{F3=N},{G1=0},{H11=HSSE},{H22=0},{DXF=3208/3208_060160.dxf},{XML=3208/3208_060160.xml},{CSV=3208/3208_060160.csv},{STP=3208/3208_060160_gen.stp}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 9
HELP_VARIABLE
Company
EMUGE-FRANKEN
Description
3208
Bill of material
3208.06016
DOC
PDF-Download
Documentation drawing
NSM
Standard of Characteristics
DIN4000-82
J21
Item.ID
3208.06016
3208.06016
J22
Item.Name
Winkelfräser
J3
Company Code
F
BLD
Tool Style Code
4
H3
Cutting Tool Material, Manufacturer Naming
HSS
J1
Standard Number
DIN 1833
J6
Connection Code, Machine Side
ZYL01201005
ZYL01201005
J8
Treatment
FFO, FDR
A1
Cutting Diameter
8.725386608210720
8.725386608210720
mm
B2
Cuttingedge Length, max.
6.3
6.3
mm
B3
Protruding Length
15
15
mm
B5
Overall Length
60
60
B71
Functional Length
6.3
6.3
C11
Connection Type, Machine Side
ZYL
C12
Connection Form, Machine Side
10
C2
Connection Size, Machine Side
120
120
C3
Connection Diameter, Machine Side
12
12
mm
C31
Connection Diameter, Machine Side, ISO Tolerance Class
h6
F1
Cutting Direction
R
F21
Face Effective Cutting Edge Count
10
F3
Flute Helix Hand
N
G1
Corner Radius
0
mm
H11
Cutting Tool Material
HSSE
H22
Coolant Exit Style Code
0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
3208C
EMUGE-FRANKEN
23.11.2017
3577 - DIN1833 WINKELFRAESER
Gühring
05.04.2024
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求