Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
EMUGE-FRANKEN
Description
2676AZ
Bill of material
2676AZ.010020
DOC
PDF-Download
Documentation drawing
NSM
Standard of Characteristics
DIN4000-82
J21
Item.ID
J22
Item.Name
Torusfräser
J3
Company Code
F
BLD
Tool Style Code
6
H3
Cutting Tool Material, Manufacturer Naming
HM
J1
Standard Number
WN
J6
Connection Code, Machine Side
J8
Treatment
FPR, FDR
A1
Cutting Diameter
mm
B2
Cuttingedge Length, max.
mm
B3
Protruding Length
mm
B5
Overall Length
B71
Functional Length
C11
Connection Type, Machine Side
ZYL
C12
Connection Form, Machine Side
1
C2
Connection Size, Machine Side
C3
Connection Diameter, Machine Side
mm
C31
Connection Diameter, Machine Side, ISO Tolerance Class
h6
F1
Cutting Direction
R
F21
Face Effective Cutting Edge Count
F22
Peripheral Effective Cutting Edge Count
F3
Flute Helix Hand
R
G4
Section Radius
mm
H11
Cutting Tool Material
HC
H22
Coolant Exit Style Code
1
H5
Coating
TIALN
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    EMUGE-FRANKEN
    3538L
    EMUGE-FRANKEN
    3544L
    EMUGE-FRANKEN
    1818A
    EMUGE-FRANKEN
    3442L
    EMUGE-FRANKEN
    2677AZ
    EMUGE-FRANKEN
    2678AZ
    EMUGE-FRANKEN
    Enorm 2-Z-X-PM-GLT-1
    EMUGE-FRANKEN
    3548L
    EMUGE-FRANKEN
    3540L
    EMUGE-FRANKEN
    3542L
    EMUGE-FRANKEN
    1805A
Previews
3D
2D
Download CAD models