Catalog navigation
Selezione modello CAD
Prodotti disponibili: 8
HELP_VARIABLE
Company
EMUGE-FRANKEN
Description
3442L
Bill of material
3442L.04030A
DOC
PDF-Download
Documentation drawing
NSM
Standard of Characteristics
DIN4000-82
J21
Item.ID
J22
Item.Name
konischer Kugelfräser
J3
Company Code
F
BLD
Tool Style Code
7
H3
Cutting Tool Material, Manufacturer Naming
HM
J1
Standard Number
WN
J6
Connection Code, Machine Side
J8
Treatment
FFO, FPR, FDR
A1
Cutting Diameter
mm
B2
Cuttingedge Length, max.
mm
B3
Protruding Length
mm
B5
Overall Length
B71
Functional Length
C11
Connection Type, Machine Side
ZYL
C12
Connection Form, Machine Side
1
C2
Connection Size, Machine Side
C3
Connection Diameter, Machine Side
mm
C31
Connection Diameter, Machine Side, ISO Tolerance Class
h6
F1
Cutting Direction
R
F21
Face Effective Cutting Edge Count
2
F22
Peripheral Effective Cutting Edge Count
2
F3
Flute Helix Hand
R
G4
Section Radius
mm
H11
Cutting Tool Material
HC
H22
Coolant Exit Style Code
0
H5
Coating
ALCR
Informazioni aggiuntive
Raccomandazioni
Parti simili
Accessori consigliati
Additional Data
Catalog Vendor Locations
Anche gli utenti che hanno visto questo sono interessati
    HARTING
    DSUB HAND CRIMP TOOL INN.COAX/SIGNAL C.
    HARTING
    assembly- disassembly tool
    HARTING
    DSUB INSERTION-REMOVAL-TOOL
    HARTING
    assembling tool RJ45
    Pepperl+Fuchs
    NBN8-12GM75-US - Inductive Sensors
    HARTING
    Removal tool for Han Quintax
    HARTING
    DSUB HAND CRIMP TOOL POWER CONTACT
    HARTING
    RJI cable shear
    EMUGE-FRANKEN
    2654T
    EMUGE-FRANKEN
    2659TZ
    EMUGE-FRANKEN
    3546L
    EMUGE-FRANKEN
    3548L
    Weidmüller
    9002650000 - KT 8
    HARTING
    DIN-Tool Kodierzange
Anteprime
3D
2D
Download modelli CAD